??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAE PS-XA-3Y-24-250-611-I
HELP_VARIABLE
Company
Balluff
Description
Electrical Accessories
Bill of material
BALLUFF BAE PS-XA-3Y-24-250-611-I
VERF
Availability
Available
BC
Order code
BAE012R
TC
Artikelbezeichnung
BAE PS-XA-3Y-24-250-611-I
PX
Product view
7200211530_AA
ICON
TRAFFIC
Customs number
WEBINC
Product group
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Output capacity max. = 600 W, Output voltage = 24 - 28 V DC, Rated output current = 25 A, Input voltage = 323...552 V AC, Connection (supply voltage IN) = M12x1-Male, 4-pin, S-coded-coded, Connection (supply voltage OUT) = M12x2-Female, 5-pin, L-coded-coded, Ambient temperature = -25...70 °C, IP rating = IP67/IP65, Dimension = 181 x 59 x 183 mm, Mounting part = Flange mounting, DIN rail mount, Housing material = Aluminium PET, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.